PCB headers - MSTBA 2,5/ 4-GU AU 1736463

PCB headers, nominal cross section: 2.5 mm2, color: green, contact surface: Gold, type of contact: Male connector, Number of rows: 1, Number of positions per row: 4, product range: MSTBA 2,5/..-GU, pitch: 5 mm, mounting: Wave soldering, Stecksystem: CLASSIC COMBICON, Locking: without, type of packaging: packed in cardboard

Product Details




Mounting type

Electrical properties
Rated voltage (III/2)
Rated surge voltage (III/2)
Pollution degree 2

Type of packaging packed in cardboard

Dimensional drawing
Pitch 5 mm

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Material data - housing
Housing color green (6021)
Insulating material PBT
Insulating material group IIIa
CTI according to IEC 60112 225
Flammability rating according to UL 94 V0
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics partially gold-plated
Metal surface contact area (top layer) Gold (0.8 - 1.4 µm Au)
Metal surface contact area (middle layer) Nickel (1 - 3 µm Ni),
Metal surface soldering area (top layer) Tin (3 - 5 µm Sn)
Metal surface soldering area (middle layer) Nickel (1 - 3 µm Ni)

Number of positions 4
Number of levels 1
Plug-in system CLASSIC COMBICON


Order Key 1736463
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356183215
Weight per Piece (including packing) 1.8 GRM
Weight per Piece (excluding packing) 1.5 GRM
Customs tariff number 85366930
Country of origin DE


Your advantages

Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Well-known mounting principle allows worldwide use
Closed contour for optimum stability of the plug-in connection