PCB headers - MSTB 2,5/ 5-G-5,08THTABGYAUC4R 1733576

PCB headers, nominal cross section: 2.5 mm2, color: Agate gray, nominal current: 12 A, contact surface: Gold, type of contact: Male connector, Number of rows: 1, Number of positions per row: 5, product range: MSTB 2,5/..-G-THT, pitch: 5.08 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, Stecksystem: CLASSIC COMBICON, Locking: without

Product Details





Electrical properties
Pollution degree 2

Nominal current IN 12 A
12 A
Nominal voltage UN 250 V

Dimensional drawing
Pin dimensions 1 x 1 mm
Length of the solder pin 3.5 mm
3.5 mm
Pitch 5.08 mm

Material data - housing
Insulating material group IIIa
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 250
Housing color Agate gray (7038)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Contact material Cu alloy
Metal surface soldering area (middle layer) Nickel (1.3 - 3 µm Ni)
Surface characteristics Completely gold-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Gold (0.8 - 1.4 µm Au)
Metal surface contact area (middle layer) Nickel (2 - 3 µm Ni),
Metal surface soldering area (top layer) Tin (3 - 5 µm Sn)

Plug-in system CLASSIC COMBICON
Number of positions 5
Number of levels 1
Pin layout Linear pinning
Mounting flange without


Order Key 1733576
Packing unit 330 pc
Minimum order quantity 330 pc
Note Made to Order (non-returnable)
GTIN 4046356164399
Weight per Piece (including packing) 3.5 GRM
Weight per Piece (excluding packing) 3.5 GRM
Customs tariff number 85366930
Country of origin DE


Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Easy PCB replacement thanks to plug-in modules
Well-known mounting principle allows worldwide use
Plug-in direction parallel to the PCB
Items that can be aligned in various pitches support flexible and space-saving PCB assembly