PCB headers - MDSTBVA 2,5/ 2-GR-5,08 BU 1745771

PCB headers, nominal current: 10 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 2, pitch: 5.08 mm, color: blue, contact surface: Tin, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.9 mm

Product Details




Order Key 1745771
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356309264
Weight per Piece (including packing) 3.2 GRM
Weight per Piece (excluding packing) 3.2 GRM
Customs tariff number 85366930
Country of origin DE


Your advantages

Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Easy PCB replacement thanks to plug-in modules
Well-known mounting principle allows worldwide use
Conductor connection on several levels enables higher contact density