PCB headers - MDSTB 2,5/12-GF-5,08 AU 1714576

PCB headers, nominal cross section: 2.5 mm2, color: green, nominal current: 10 A, rated voltage (III/2): 320 V, contact surface: Gold, type of contact: Male connector, Number of potentials: 24, Number of positions per row: 12, number of connections: 24, product range: MDSTB 2,5/..-GF, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.2 mm, Stecksystem: CLASSIC COMBICON, Locking: Screw locking, type of packaging: packed in cardboard, The article can be aligned to create different nos. of positions! In combination with MVSTB or FKCV plug components, both an MVSTBW (or FKCVW) and an MVSTBR plug (or FKCVR) must be used. Combination with TMSTBP plug components is not possible!

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Air clearances and creepage distances |
Insulating material group IIIa
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
Rated insulation voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
Rated insulation voltage (II/2) 400 V
Rated surge voltage (II/2) 4 kV

Rated voltage (III/2) 320 V
Nominal current IN 10 A
Nominal current IN 10 A

Type of packaging packed in cardboard

Dimensional drawing
Installed height 24 mm
Length of the solder pin 3.2 mm
Length 22.1 mm
Length of the solder pin 3.2 mm
Hole diameter 1.4 mm
Pitch 5.08 mm

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Material data - housing
Housing color green (6021)
Insulating material PBT
Insulating material group IIIa
CTI according to IEC 60112 225
Flammability rating according to UL 94 V0

Number of positions 12
Number of connections 24
Plug-in system CLASSIC COMBICON
Number of potentials 24
Pin layout Linear pinning


Order Key 1714576
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626366715
Weight per Piece (including packing) 23.4 GRM
Weight per Piece (excluding packing) 23.4 GRM
Customs tariff number 85366930
Country of origin DE



EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 15 A 10 A

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 10 A

VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 10 A

Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Screwable flange for superior mechanical stability
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Easy PCB replacement thanks to plug-in modules
Conductor connection on several levels enables higher contact density