PCB headers - MCV 1,5/12-G-3,5-RN AU GY 1746602

PCB headers, nominal current: 8 A, nominal cross section: 1.5 mm², number of positions: 12, pitch: 3.5 mm, color: gray, contact surface: Gold, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm

Product Details




Order Key 1746602
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356291378
Weight per Piece (including packing) 3.2 GRM
Weight per Piece (excluding packing) 2.8 GRM
Customs tariff number 85366930
Country of origin DE



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 8 A 8 A

Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Well-known mounting principle allows worldwide use
Intuitive locking mechanism prevents accidental disconnection
Vertical connection enables multi-row arrangement on the PCB