PCB headers - MCV 1,5/ 9-G-3,5 THTPIN26R56 1717440

PCB headers, color: black, contact surface: Tin, Number of positions per row: 9, product range: MCV 1,5/..-G-THT, pitch: 3.5 mm, pin layout: Linear pinning, User information and design recommendations for through hole reflow technology can be found under: Downloads

Product Details




Rated surge voltage (III/3) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Rated voltage (II/2) 320 V
Nominal current IN 8 A
Maximum load current 8 A (per position)
Rated surge voltage (II/2) 2.5 kV
Nominal voltage UN 160 V
Rated voltage (III/2) 160 V

Outer packaging type Dry bag

Hole diameter 1.4 mm
Installed height 10 mm
Pitch 3.5 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Insulating material group IIIa
Insulating material PA-GF
Flammability rating according to UL 94 V0
Contact surface Tin
Color black

Number of positions 9
Type Component suitable for through hole reflow
Pin layout Linear pinning
Mounting flange no


Order Key 1717440
Packing unit 200 pc
Minimum order quantity 200 pc
Note Made to Order (non-returnable)
GTIN 4046356138543
Weight per Piece (including packing) 5.3 GRM
Weight per Piece (excluding packing) 5.3 GRM
Customs tariff number 85366930
Country of origin DE



EAC