PCB headers - MCV 1,5/ 6-GFL-3,5 GN THT R56 1740527

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 6, pitch: 3.5 mm, color: green, contact surface: Tin, mounting: THR soldering

Show Product Details (PDF)

Product Details




Order Key 1740527
Packing unit 200 pc
Minimum order quantity 200 pc
Note Made to Order (non-returnable)
GTIN 4046356291248
Weight per Piece (including packing) 5.2 GRM
Weight per Piece (excluding packing) 3.4 GRM
Customs tariff number 85366930
Country of origin DE


Your advantages

Designed for integration into the SMT soldering process
Vertical connection enables multi-row arrangement on the PCB
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies