PCB headers - GMSTBVA 2,5/ 2-G-7,62 BK 1728954

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 12 A, rated voltage (III/2): 630 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 2, Number of rows: 1, Number of positions per row: 2, number of connections: 2, product range: GMSTBVA 2,5/..-G, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.9 mm, Stecksystem: CLASSIC COMBICON, Locking: without, type of packaging: packed in cardboard

Product Details





Thermal test | Test group C
Tested number of positions 12
Specification IEC 60512-5-1:2002-02
Electrical properties
Rated surge voltage (III/2) 6 kV
Pollution degree 2
Contact resistance 3.7 mΩ
Rated voltage (III/2) 630 V
Air clearances and creepage distances |
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (III/3) 6.3 mm
minimum clearance value - non-homogenous field (III/3) 5.5 mm
Insulating material group I
minimum clearance value - non-homogenous field (III/2) 5.5 mm
minimum creepage distance (III/2) 5.5 mm
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum creepage distance (II/2) 5.5 mm
Rated surge voltage (II/2) 6 kV
Rated insulation voltage (III/3) 400 V
Rated insulation voltage (III/2) 630 V
Specification IEC 60664-1:2007-04
Rated insulation voltage (II/2) 630 V
Rated surge voltage (III/3) 6 kV
Rated surge voltage (III/2) 6 kV

Nominal current IN 12 A
12 A
Contact resistance 3.8 mΩ
2.7 mΩ
2.9 mΩ
2.2 mΩ
2.3 mΩ
Insulation resistance > 2 TΩ, (IEC 60512-3-1:2002-02)
0,263 TΩ, (IEC 60512-3-1:2002-02)
0.549 TΩ, (IEC 60512-3-1:2002-02)
> 71 GΩ, (IEC 60512-3-1:2002-02)
> 84 GΩ, (IEC 60512-3-1:2002-02)
Nominal voltage UN 400 V

Type of packaging packed in cardboard

Dimensional drawing
Hole diameter 1.4 mm
Installed height 12 mm
Pin dimensions 1 x 1 mm
Length 8.6 mm
Length of the solder pin 3.9 mm
3.9 mm
Pitch 7.62 mm
Height 15.9 mm
Width 15.24 mm

Durability test
Contact resistance R2 3.8 mΩ
Contact resistance R1 3.7 mΩ
Impulse withstand voltage at sea level 7.3 kV
Specification IEC 60512-9-1:2010-03
Insulation resistance, neighboring positions > 1 TΩ
Insertion/withdrawal cycles 25
Climatic test
Thermal stress 100 °C/168 h
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Power-frequency withstand voltage 3.31 kV
Specification ISO 6988:1985-02
Vibration test
Amplitude 0.35 mm (10 - 60.1 Hz)
Test duration per axis 2.5 h
Frequency 10 - 150 - 10 Hz
Specification IEC 60068-2-6:2007-12
Sweep speed 1 octave/min
5 g (60.1 - 150 Hz)

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C

Contact holder in insert
Test force per pos. 31 N
Specification IEC 60512-15-1:2008-05
Result Test passed
Torque test
Specification IEC 60999-1:1999-11
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Insertion and withdrawal forces
No. of cycles 25
Withdraw strength per pos. approx. 6 N
Insertion strength per pos. approx. 8 N
Result Test passed
Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm2 / solid / > 10 N
0.14 mm2 / flexible / > 10 N
2.5 mm2 / solid / > 50 N
2.5 mm2 / flexible / > 50 N
Specification IEC 60999-1:1999-11
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Material data - housing
Insulating material group I
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color black (9005)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Contact material Cu alloy
Metal surface soldering area (middle layer) Nickel (1.3 - 3 µm Ni)
Surface characteristics Tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Tin (3 - 5 µm Sn)
Metal surface contact area (middle layer) Nickel (1.3 - 3 µm Ni),
Metal surface soldering area (top layer) Tin (3 - 5 µm Sn)

Plug-in system CLASSIC COMBICON
Number of positions 2
Number of potentials 2
Number of levels 1
Number of connections 2
Pin layout Linear pinning
Mounting flange without


Order Key 1728954
Packing unit 50 pc
Minimum order quantity 1 pc
GTIN 4017918223601
Weight per Piece (including packing) 1.3 GRM
Weight per Piece (excluding packing) 1.3 GRM
Customs tariff number 85366930
Country of origin DE



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 400 V
Nominal current IN 12 A

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 15 A 10 A

VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 400 V
Nominal current IN 12 A

Your advantages

Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Well-known mounting principle allows worldwide use
Larger pitch for increased voltage requirements
Closed contour for optimum stability of the plug-in connection
Vertical connection enables multi-row arrangement on the PCB