PCB headers - GIC 2,5/ 5-G-7,62 GY 1727236

PCB headers, nominal current: 12 A, rated voltage (III/2): 630 V, nominal cross section: 2.5 mm², number of positions: 5, pitch: 7.62 mm, color: gray, contact surface: Tin, mounting: Wave soldering, pin layout: Linear double pinning, solder pin [P]: 3.5 mm

Product Details




Order Key 1727236
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356134187
Weight per Piece (including packing) 7.3 GRM
Weight per Piece (excluding packing) 4.5 GRM
Customs tariff number 85366930
Country of origin DE


Your advantages

Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Easy PCB replacement thanks to plug-in modules
Well-known mounting principle allows worldwide use
Larger pitch for increased voltage requirements