PCB headers - FK-MPT 0,5/ 7-ICVA-3,5 GN 1724158

PCB headers, nominal cross section: 0.5 mm2, color: green, nominal current: 3 A, rated voltage (III/2): 250 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 7, Number of rows: 1, Number of positions per row: 7, number of connections: 7, product range: FK-MPT 0,5/..-ICVA, pitch: 3.5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 3.3 mm, Stecksystem: COMBICON COMPACT FK-MPT - IC, Locking: without, type of packaging: packed in cardboard

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 250 V
Rated surge voltage (III/2) 2.5 kV
Pollution degree 2
Air clearances and creepage distances |
Insulating material group IIIa
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
Rated insulation voltage (III/2) 250 V
Rated surge voltage (III/2) 2.5 kV
Rated insulation voltage (II/2) 250 V
Rated surge voltage (II/2) 2.5 kV

Nominal voltage UN 160 V
Nominal current IN 3 A
Nominal current IN 3 A

Type of packaging packed in cardboard

Dimensional drawing
Width 27 mm
Height 12.1 mm
Installed height 8.8 mm
Length of the solder pin 3.3 mm
Length 9.1 mm
Length of the solder pin 3.3 mm
Pin dimensions 0.3 x 0.9 mm
Hole diameter 1.2 mm
Pitch 3.5 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group IIIa
CTI according to IEC 60112 250
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Metal surface contact area (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)

Number of positions 7
Number of connections 7
Number of levels 1
Plug-in system COMBICON COMPACT FK-MPT - IC
Mounting flange without
Number of potentials 7
Pin layout Linear pinning


Order Key 1724158
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356123952
Weight per Piece (including packing) 1.7 GRM
Weight per Piece (excluding packing) 1.3 GRM
Customs tariff number 85366930
Country of origin DE



UL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 4 A 4 A

cUL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 4 A 4 A

EAC

cULus Recognized


Your advantages

Suitable for wave and reflow soldering processes
Protection against mismatching thanks to asymmetrical arrangement of sockets
Vertical connection enables multi-row arrangement on the PCB
Easy PCB replacement thanks to plug-in modules