PCB headers - EMCV 1,5/ 3-G-3,81 BK 1724514

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 3, Number of rows: 1, Number of positions per row: 3, number of connections: 3, product range: EMCV 1,5/..-G, pitch: 3.81 mm, mounting: Press-in technology, pin layout: Linear pinning, solder pin [P]: 3.8 mm, Stecksystem: MINI COMBICON, Locking: without, type of packaging: packed in cardboard

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
Pollution degree 2

Nominal voltage UN 160 V
Nominal current IN 8 A
Nominal current IN 8 A

Type of packaging packed in cardboard

Dimensional drawing
Width 12.82 mm
Height 13.8 mm
Installed height 10 mm
Length of the solder pin 3.8 mm
Length 7.25 mm
Length of the solder pin 3.8 mm
Pin dimensions 0.8 x 0.8 mm
Hole diameter 1.45 mm
Pitch 3.81 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Material data - housing
Housing color black (9005)
Insulating material PBT
Insulating material group IIIa
CTI according to IEC 60112 225
Flammability rating according to UL 94 V0
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Metal surface contact area (top layer) Tin (1 - 2 µm Sn)
Metal surface contact area (middle layer) Nickel (2 - 3 µm Ni),
Metal surface soldering area (top layer) Tin (1 - 2 µm Sn)
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)

Number of positions 3
Number of connections 3
Number of levels 1
Plug-in system MINI COMBICON
Mounting flange without
Number of potentials 3
Pin layout Linear pinning


Order Key 1724514
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356126717
Weight per Piece (including packing) 1.0 GRM
Weight per Piece (excluding packing) 0.8 GRM
Customs tariff number 85366930
Country of origin DE



EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 8 A 8 A

Your advantages

Long-term stable press-in connection ensures high holding force without thermal load
Vertical connection enables multi-row arrangement on the PCB
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies