PCB direct plug - ZEC 1,5/ 7-ST-5,0 GY C1,5 R1,7 1730142

PCB direct plug, nominal current: 10 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm², number of positions: 7, pitch: 5 mm, connection method: Spring-cage connection, color: gray, contact surface: Tin, mounting: Direct plug-in method

Show Product Details (PDF)

Product Details




Order Key 1730142
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356148993
Weight per Piece (including packing) 11.5 GRM
Weight per Piece (excluding packing) 10.8 GRM
Customs tariff number 85366930
Country of origin GR



CCA

IECEE CB Scheme

VDE Gutachten mit Fertigungsüberwachung

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
Min. cross section 26 mm² 26 mm²
Max. cross section 14 mm² 14 mm²

Your advantages

Defined contact force ensures that contact remains stable over the long term
Inexpensive direct plug-in connection with just one component
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Plug-in direction parallel to the PCB