PCB direct plug - ZEC 1,0/ 6-ST-3,5 C1 R1,6BD1-6 1725830

PCB direct plug, nominal cross section: 1 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 200 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 6, Number of rows: 1, Number of positions per row: 6, number of connections: 6, product range: ZEC 1,0/..-ST, pitch: 3.5 mm, connection method: Spring-cage connection, mounting: Direct plug-in method, conductor/PCB connection direction: 0 °, Stecksystem: ZEC, Locking: Snap-in locking, type of packaging: packed in cardboard

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 200 V
Rated surge voltage (III/2) 2.5 kV
Pollution degree 2
Air clearances and creepage distances |
Insulating material group I
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
Rated insulation voltage (III/2) 200 V
Rated surge voltage (III/2) 2.5 kV
Rated insulation voltage (II/2) 320 V
Rated surge voltage (II/2) 2.5 kV

Nominal voltage UN 160 V
Nominal current IN 8 A
Nominal current IN 8 A

Type of packaging packed in cardboard

Dimensional drawing
Installed height 18 mm
Pitch 3.5 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Connection technology
Type Direct plug connector
Plug-in system ZEC
Nominal cross section 1 mm2
Type of contact Female connector
Conductor connection
Connection method Spring-cage connection
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 0.2 mm2 ... 1 mm2
Conductor cross section flexible 0.2 mm2 ... 1 mm2
Conductor cross section AWG 24 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 1 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 0.75 mm2
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 0.5 mm2
Stripping length 7 mm
Interlock
Locking type Snap-in locking
Mounting flange Self-locking flange

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface contact area (top layer) Tin (5 - 7 µm Sn)

Number of positions 6
Number of connections 6
Number of levels 1
Plug-in system ZEC
Mounting flange without
Number of potentials 6


Order Key 1725830
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356128896
Weight per Piece (including packing) 7.4 GRM
Weight per Piece (excluding packing) 7.1 GRM
Customs tariff number 85366930
Country of origin GR



CCA

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 10 A

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 10 A

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A
AWG/kcmil
Min. cross section 0.2 mm²
Max. cross section 1 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B
Nominal voltage UN 150 V
Nominal current IN 8 A
AWG/kcmil 26 mm²
Min. cross section 16 mm²
Max. cross section

Your advantages

Defined contact force ensures that contact remains stable over the long term
Inexpensive direct plug-in connection with just one component
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Plug-in direction parallel to the PCB