Panel feed-through - QPD W4X2,5 9-14 M25 FC GY 1424005

Panel feed-through, QUICKON connection, number of positions: 4, 1 mm2 ... 2.5 mm2, 690 V, 20 A, gray, with QUICKON nut, cable diameter range: 9 mm ... 14 mm, assembly thread: M25, Slip-on connection, 2.5 mm2

Product Details




Mounting type Front mounting M25

Connection profile 4
Position marking 1, 2, 3, 4
Insertion/withdrawal cycles max. 50

Cable structure
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter VDE 0295 class 1 to 6/min. 0.15 mm
External cable diameter 9 mm ... 14 mm
Material wire insulation PVC/PE/TPE/rubber
Wire diameter including insulation 2 mm ... 3.6 mm
Ambient conditions
Halogen-free yes
Pin assignment
Position marking 1, 2, 3, 4

Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 6 kV
Rated surge voltage (III/3) 6 kV
Rated current 20 A
Contact resistance < 3 mΩ
rated voltage (II/2) 1000 V
rated voltage (III/2) 690 V
rated voltage (III/3) 690 V
Nominal voltage UN 690 V AC
Nominal voltage UN 690 V DC
Nominal current IN 20 A

Interlock
Locking type Screw locking

Dimensional drawing
Width 30 mm
Height 30 mm
Length 63 mm
Diameter 30 mm

Degree of protection IP66
Degree of protection IP68 (2 m / 24 h)
Degree of protection IP69K
Ambient temperature (operation) -40 °C ... 100 °C
Temperature when conductor connected -5 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 100 °C

Connection technology
Connection method QUICKON connection
Connection system, internal IDC connection
Frequency of connections between conductors of the same cross section max. 10
Conductor connection
Conductor cross section solid 1 mm2 ... 2.5 mm2
Conductor cross section flexible 1 mm2 ... 2.5 mm2
Conductor cross section AWG 16 ... 14
Tightening torque, union nut 7 Nm
Tightening torque, counter nut 5 Nm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Color gray
Color Nut gray
Flammability rating according to UL 94 V0
Insulating material PA
Contact material Cu
Contact surface material silver-plated
Contact carrier material PA
Housing material PA

Type QPD 4x2,5
Number of positions 4
Note number of positions 4
Number of connections per position 1
Locking type Screw locking
Type of contact Pin
Coding coded
Insulation characteristics
Overvoltage category III
Degree of pollution 3


Order Key 1424005
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626366210
Weight per Piece (including packing) 22.2 GRM
Weight per Piece (excluding packing) 22.2 GRM
Customs tariff number 85366990
Country of origin PL



VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 400 V
Nominal current IN 20 A
AWG/kcmil 1.5-2.5
Min. cross section 1.5 mm²
Max. cross section 2.5 mm²

IECEE CB Scheme

EAC

UL Listed

Approval Specification Data
Nominal voltage UN 600 V
Nominal current IN 15 A
AWG/kcmil 1.5-2.5
Max. cross section 14 mm²

cUL Listed

Approval Specification Data
Nominal voltage UN 600 V
Nominal current IN 15 A
AWG/kcmil 1.5-2.5
Max. cross section 14 mm²

Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Convenient: quick and easy assembly without special tools
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection thanks to polarization against mismatching and touch-proof protection according to DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables