Operator panel - TPE070ZCW/501010021 S00062 2401243

Rugged-Touch panel with 17.8 cm/7" TFT-display (Projective-capacitive, single-touch control), 800 x 480 pixel(s) (WVGA), 262144 colors, Intel® AtomZ510PT 1.1 GHz, 4x USB Host 2.0, 1x COM (RS-232), 1x COM (RS-232/485), 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® CE 6.0 and user software: Open platform. (bus system: without)

Product Details




Service life of battery 5 years (typical)
Real-time clock
Realtime clock Yes
Supply
Power supply unit 24 V DC ±20 %
Typical current consumption 0.6 A

Installation dimensions
Width / Height / Installation depth 200 mm / 140 mm / 99 mm (Mounting cutout, depth with bus if bus system present in the device)
External dimensions
Width / Height / Depth 234 mm / 174 mm / 6 mm (Dimensions of the front plate)

Interfaces 4x USB Host 2.0
Interfaces 1x COM (RS-232)
Interfaces 1x COM (RS-232/485)
Network 1x Ethernet (10/100/1000 Mbps), RJ45
Bus system without

Degree of protection IP67 (front), IP20 (back)
Ambient temperature (operation) -20 °C ... 60 °C
Ambient temperature (storage/transport) -30 °C ... 80 °C
Altitude 4000 m
Permissible humidity (operation) 5 % ... 95 % (Front)
Permissible humidity (operation) 20 % ... 85 % (On the rear)
Shock 15g, according to IEC 60068-2-27
Vibration (operation) 1g, according to EN 60068-2-6

User software Open platform

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area
Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Application Rugged
Computer data
Processor Intel® AtomZ510PT 1.1 GHz
Operating system Windows® CE 6.0
RAM 512 MB DDR2 SDRAM
Mass storage Flash, 2 GB (integrated)
Slots 1x SD

Display type 17.8 cm/7" TFT
Screen resolution 800 x 480 Pixel(s) (WVGA)
Touch technology Projective-capacitive, single-touch control
Display lighting type LED
Brightness 350 cd/m2, typical (adjustable)
MTBF 40000 h
Color spectrum 262144 colors
Reading angle left 70 °
Reading angle right 70 °
Reading angle top 65 °
Reading angle bottom 65 °


Order Key 2401243
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626107974
Weight per Piece (including packing) 1,200.0 GRM
Weight per Piece (excluding packing) 1,200.0 GRM
Customs tariff number 84714100
Country of origin DE