Operator panel - TP57XIT-10/3051C240 S00106 2401121

Touch panel with 14.5 cm/5.7" TFT active-display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 262144 colors, XScale® PXA320, 806 MHz, 2x USB host 1.1, 1x COM (RS-232), 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: Open platform. (bus system: PROFIBUS MASTER)

Product Details




Service life of battery 5 years (typical)
Real-time clock
Realtime clock Yes
Supply
Typical current consumption 0.5 A
Power supply unit 24 V DC ±20 %

Installation dimensions
Width / Height / Installation depth 195 mm / 139 mm / 54 mm (Mounting cutout, depth with bus if bus system present in the device)
External dimensions
Width / Height / Depth 203 mm / 147 mm / 5 mm (Dimensions of the front plate)

Interfaces 2x USB host 1.1
Interfaces 1x COM (RS-232)
Network 1 x Ethernet (10/100 Mbps), RJ45
Bus system PROFIBUS MASTER

Degree of protection IP65 (front), IP20 (back)
Degree of protection NEMA 4X
Ambient temperature (operation) 0 °C ... 50 °C
Ambient temperature (storage/transport) -25 °C ... 70 °C
Altitude 3000 m
Permissible humidity (operation) 20 % ... 85 %
Shock 15g, according to IEC 60068-2-27
Vibration (operation) 1g, according to EN 60068-2-6

User software Open platform

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area
Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Computer data
Processor XScale® PXA320, 806 MHz
Operating system Windows® CE 5.0
RAM 128 MB SDRAM
RAM 1 MB SRAM
Mass storage NAND-Flash, 1 GB
Slots CompactFlash®

Display type 14.5 cm/5.7" TFT active
Screen resolution 320 x 240 Pixel(s) (QVGA)
Touch technology analog resistive (polyester)
Display lighting type LED
Brightness 400 cd/m2, typical (adjustable)
MTBF 40000 h
Color spectrum 262144 colors
Reading angle left 75 °
Reading angle right 75 °
Reading angle top 60 °
Reading angle bottom 75 °


Order Key 2401121
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626104881
Weight per Piece (including packing) 1,000.0 GRM
Weight per Piece (excluding packing) 1,000.0 GRM
Customs tariff number 84714100
Country of origin DE