Operator panel - TP21AT/732000 S00001 2401028

Touch panel with 14.5 cm/5.7" TFT active-display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 65536 colors, Arm9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: MPI)

Product Details




Service life of battery 5 years (typical)
Real-time clock
Realtime clock Yes
Supply
Typical current consumption 0.4 A
Power supply unit 24 V DC +/- 20 %

Installation dimensions
Width / Height / Installation depth 195 mm / 139 mm / 66 mm (Mounting cutout, depth with bus if bus system present in the device)
External dimensions
Width / Height / Depth 203 mm / 147 mm / 5 mm (Dimensions of the front plate)

Material front plate Aluminum (natural anodized)
Housing material Steel sheet, zinc-plated

Mounting type Front installation

Interfaces 2x USB Host 2.0
Optional interfaces none
Network 1 x Ethernet (10/100 Mbps), RJ45
Bus system MPI

Shock 15g, according to IEC 60068-2-27
Vibration (operation) 1g, according to EN 60068-2-6
Ambient temperature (operation) 0 °C ... 50 °C
Ambient temperature (storage/transport) -25 °C ... 70 °C
Degree of protection IP65 (front), IP20 (back)
NEMA 4X
Permissible humidity (operation) 20 % ... 85 %
Altitude 3000 m

User software TSvisRT

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 15;
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Computer data
Processor Arm9™, 200 MHz
Mass storage NOR-Flash, 32 MB
Operating system Windows® CE 5.0
RAM 64 MB SDRAM
512 KB SRAM

Screen resolution 320 x 240 Pixel(s) (QVGA)
Display lighting type CCFL
Display type 14.5 cm/5.7" TFT active
Color spectrum 65536 colors
Brightness 400 cd/m2, typical (adjustable)
Reading angle bottom 40 °
Reading angle top 65 °
Reading angle left 65 °
Touch technology analog resistive (polyester)
Reading angle right 65 °
MTBF 50000 h


Order Key 2401028
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626096964
Weight per Piece (including packing) 680.0 GRM
Weight per Piece (excluding packing) 680.0 GRM
Customs tariff number 84714100
Country of origin DE