Marshaling panels for potential distribution

Marshaling panels for potential distribution

Marshaling panels enable the compact and clear marshaling of signals in automation applications. The marshaling panels and marshaling patchboards are available with various numbers of positions. The color-coded assignment of conductors and terminal points, and the large-surface marking, ensures intuitive and safe potential distributor installation.

PTRV 8 marshalling terminals for signal distribution

PTRV 8 marshalling terminals

Marshalling terminals for signal distribution

The marshalling panel provides you a maximum signal density and requires up to 20% less space due to its compact design. The marshalling terminal can be installed easily without any problems by locking it to the NS 35 DIN rail. You can check the individual connection points without problems thanks to the freely-accessible 2.3 mm test point on the marshalling panel. You can reduce your storage and logistics costs by using the uniform CLIPLINE complete accessories.
The marshalling panels are available to you as pre-assembled variants in various, standardized color combinations, e.g. in accordance with DIN VDE 0815, and as variants that can be freely assembled.

PTMC marshalling patchboards for potential distribution

PTMC marshalling patchboards

Marshalling patchboards for potential distribution

Due to their compact design, the marshalling patchboards also require less space thanks to space savings of up to 20%. The modular structure can be configured to the precise number of positions and features colored matrix elements. This ensures space-saving, clearly arranged, and error-free wiring. You can conveniently check the marshalling patchboards by means of freely accessible 2.3 mm test points. The potential distributors are available to you for direct, 19-inch rack or DIN rail mounting.
As with the marshalling panels, you can reduce your storage and logistics costs by using the uniform CLIPLINE complete accessories.
The marshalling patchboards are also available to you in pre-assembled and freely-configurable variants.

PTMC marshalling patchboards, simultaneously wired on both sides

PTMC marshalling patchboards, simultaneously wired on both sides

Using marshalling patchboards

Alongside the use of bus systems in new plants and retrofits, e.g., in power stations and process plants, point-to-point connection remains valid due to demands for high safety and availability. It has the advantage of fast fault localization using standard measuring instruments. With high signal density, low space requirements, and optimum clarity, the marshalling patchboard will also remain indispensable in the future.
The patented and modular PTMC marshalling patchboard concept provides you with an innovative system for your marshalling tasks.

Close-up of a marshalling panel with the 11 different color options

Configuration of marshalling panels and marshalling patchboards

Configure your marshalling panels and marshalling patchboards according to your requirements

The marshalling patchboards and marshalling panels can be easily configured and ordered with just a click of the mouse. Select the marshalling patchboard version to be configured and then determine the number and colors of the patchboard elements. For the marshalling panels, select the version to be configured and specify the color of the connection chambers.