Marking material with RFID transponder

Marking material with RFID transponder

Integrated RFID transponders enable the extended use of our marking labels. They store information and transmit this without contact via high-frequency or ultra-high-frequency waves to the corresponding read/write devices. With the BLUEMARK ID printers, you can mark the marking labels as usual with text, images, and bar codes.

More information
Marking labels with integrated RFID transponder

Marking labels with integrated RFID transponder

Threading a wire marking on

Receive, transmit, and scan data without contact and without line of sight thanks to RFID technology. Design your system marking clearly, efficiently, and conveniently. To this end, various marking labels are available with integrated RFID transponder. A flexible mounting system can be created by combining different marker carriers.

Your advantages

  • Comprehensive marking material with integrated RFID transponder
  • Read and write marking material without contact via RFID transponder
  • Select between a short or long transmission range, with high-frequency or ultra-high-frequency technology
  • Flexible mounting with various marker carriers