Light - PLD M 360 W-100 200 2701692

LED machine light, 24 V DC, emission angle 100 °, color temperature 5000 K, length 200 mm, M12 connector, Light housing: Anodized aluminum, Light cover: Satined acrylic, can be switched in series, Dimming, Flash mode, resistant to coolants and lubricants, including mounting accessories

Product Details


The LED light is designed to provide illumination inside or on machinery. M12 sensor/actuator cables enable multiple lights to be connected one after the other and to be switched on and off via the light interface, dimmed continuously, and operated in flash mode. In addition, the integrated high-quality optics prevent glare for the machine operator.



Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Maximum power dissipation for nominal condition 9 W
Supply: Module electronics
Connection technology M12 connector
Connection method M12 connector, (A-coded)
Number of positions 5
Supply voltage 24 V DC
Supply voltage range 19.2 V DC ... 28.8 V DC
Current consumption typ. 0.375 A (at 24 V DC)
Power consumption typ. 9 W

Width 60 mm
Height 35 mm
Length 200 mm
Note on dimensions Length without M12 flush-type connector

Light properties
Emission angle 100 °
Number of LEDs 4
Source of light type LED
Illumination max. 865 lx (50 cm distance)
Can be dimmed Via PWM signal
Color temperature 5000 K ±5 %
Color rendering index Ra ≥ 80
Service life, lighting appliance 65,000 h
Luminous intensity max. 230 Cd
Luminous flux 450 lm
Average illumination 300 lx (1 m x 1 m measuring field with 50 cm distance)

Color silver
Material Anodized aluminum (Light housing)
Material Laminated safety glass (LSG) (Pane)

Mounting type Screw mounting
Mounting position any

Ambient temperature (operation) -25 °C ... 60 °C
Degree of protection IP67
Air pressure (operation) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Air pressure (storage/transport) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Ambient temperature (storage/transport) -25 °C ... 85 °C
Permissible humidity (operation) 95 % (non-condensing)

Connection method M12 connector, (A-coded)
Conductor cross section, rigid
Conductor cross section, solid [AWG]
Conductor cross section, flexible
Conductor cross section, flexible [AWG]
Conductor cross section AWG

Protection class III (IEC 61140, EN 61140, VDE 0140-1)

Mounting position any
Application Machine
Application Machine tool
Light color Neutral white


Order Key 2701692
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 12 (C-8-2015)
GTIN 4046356783347
Weight per Piece (including packing) 725.8 GRM
Weight per Piece (excluding packing) 725.0 GRM
Customs tariff number 94054099
Country of origin DE



Compatible Products

Your advantages

Can be switched in series via sensor/actuator cables with SPEEDCON M12 rapid interlock system
Homogenous and glare-free lighting thanks to innovative optics
Laminated safety glass enables use even in environments with potential mechanical strain
Two PWM inputs for dimming and flash mode
Error indication via digital output
Protection against polarity reversal, excessively high supply voltage, and overtemperature
Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 50 000 h