IDC female connector - FP 1,27/ 80-FWL 1714911

IDC female connector, Nominal current at 20 °C: 1.2 A, Test voltage: 500 V AC, number of positions: 80, pitch: 1.27 mm, color: black, contact surface: Gold

Product Details




Header 1
CTI according to IEC 60112 175
Insulating material LCP

Durability test
Specification IEC 60512-9-1:2010-03 (following)
Power-frequency withstand voltage 500 V AC
Impulse withstand voltage at sea level 0.8 kV
Contact resistance R1 10 mΩ
Contact resistance R2 10 mΩ
Insertion/withdrawal cycles 500
Insulation resistance, neighboring positions ≥ 10 GΩ
Climatic test
Specification IEC 60512-11-7:2003-05
Corrosive stress Method 1, 10 days
Power-frequency withstand voltage 500 V AC
Vibration test
Specification IEC 60068-2-6:2007-12
Result Test passed
Frequency 10 - 2000 - 10 Hz
Sweep speed 1 octave/min
Amplitude 1.5 mm (10 - 60.1 Hz)
Sweep speed 20g (60.1 - 2000 Hz)
Test duration per axis 2.5 h
Shocks
Specification IEC 60068-2-27:2008-02
Result Test passed
Pulse shape Semi-sinusoidal
Acceleration 50g
Shock duration 11 ms
Test directions X-, Y- and Z-axis (pos. and neg.)

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Contact resistance ≤10 mΩ, (IEC 60512-2-1:2002-02)
Insulation resistance ≥ 10 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance ≤10 mΩ, (IEC 60512-2-1:2002-02)
Insulation resistance ≥ 10 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance ≤10 mΩ, (IEC 60512-2-1:2002-02)
Insulation resistance ≥ 10 GΩ, (IEC 60512-3-1:2002-02)
Test voltage 500 V AC
Nominal current IN 1.2 A (50-pos.)

Technical data
Pitch 1.27 mm

Width 56.96 mm
Height 4.2 mm
Length 13.65 mm
Pitch 1.27 mm
Application
Medium offset ± 0.7 mm in longitudinal and transverse direction
Angular tolerance ± 4 ° in longitudinal direction
Angular tolerance ± 2 ° in transverse direction

Insertion and withdrawal forces
Result Test passed
No. of cycles 500
Insertion strength per pos. approx. 0.5 N
Withdraw strength per pos. approx. 0.5 N
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Material data - housing
Insulating material LCP
Insulating material group IIIa
CTI according to IEC 60112 175
Flammability rating according to UL 94 V0
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Selective coating
Metal surface contact area (top layer) Gold (Au)
Metal surface contact area (middle layer) Nickel (Ni), Palladium nickel (PdNi)

Thermal test | Test group C
Specification IEC 60512-5-2:2002-02
Tested number of positions 50
Test current 1.4 A
Electrical properties
Rated voltage (III/2)
Rated surge voltage (III/2)
Contact resistance 10 mΩ
Pollution degree 2

Type of packaging Tray

Ambient temperature (operation) -55 °C ... 125 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Conductor connection
Conductor cross section AWG 30
Interlock
Locking type Snap-in locking
Mounting flange Self-locking flange

Number of positions 80
Number of levels 2
Plug-in system FINEPITCH 1,27 mm
Number of potentials 80


Order Key 1714911
Packing unit 120 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626402901
Weight per Piece (including packing) 6.5 GRM
Weight per Piece (excluding packing) 2.2 GRM
Customs tariff number 85366990
Country of origin CZ



cULus Recognized

EAC


Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Compact, high-position board-to-board or wire-to-board connectors for space-saving device designs
Can be ordered pre-assembled: IDC female connectors with flat-ribbon cable enable immediate use in the device