Housing with screw locking - HC-HPR-D07-HHWH-1TTM25-EM-BK 1424639

Sleeve housing D7, with screw locking, material: Zinc die-cast, cable outlets: 1, straight, height: 60 mm, cable gland: none, support sleeve: no, 1x M25, protective cover: no, Railway applications, for increased environmental and EMC requirements, Series HPR

Product Details




Shielded yes

Degree of protection IP66 (with sealing screw)
Degree of protection IP68 (0.4 bar / 30 min. with sealing screw)
Degree of protection IP69 ()
Impact strength IK09
Ambient temperature (operation) -40 °C ... 125 °C

General for contact insertsHC-D7, D8, A3, A4, HS2-D7,Q5, Q7, Q12
Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Mechanical data
Type of the screw connection 1x M25
Locking type Screw
Interlock
Locking type with screw locking

Dimensional drawing
Dimensional drawing
Width 32.4 mm
Height 60 mm
Length 45.5 mm

Color black
Material Zinc die-cast
Housing surface material Powder-coated, black
Material of locking screw Stainless steel
Impact strength IK09
Housing material Zinc die-cast

Assembly instructions M4 locking screw, slotted hexagon head screw (wrench size 7), tightening torque: 1 Nm
Assembly instructions Mount contact insert with sealing screw in the housing

Shielded yes
No. of cable outlets 1
Cable outlet straight
Pg screw connection none

Test socket torque

Type D7
Application Railway applications
Type of the screw connection 1x M25
Housing type Sleeve housing
Protective cover no
Locking type with screw locking
Series HPR-D7


Order Key 1424639
Packing unit 1 pc
Minimum order quantity 1 pc
GTIN 4055626375687
Weight per Piece (including packing) 87.5 GRM
Weight per Piece (excluding packing) 87.5 GRM
Customs tariff number 85389099
Country of origin CN



EAC

DNV GL


Your advantages

Vibration and shock: IEC 61373/EN 50155, category 1, class 1B