Housing with locking latch - HC-STA-D50-HHFD-1TTM25-EL-AL 1424408

Sleeve housing D50, for double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, height: 80 mm, cable gland: none, support sleeve: no, 1x M25, Standard

Product Details




No. of cable outlets 1
Cable outlet straight
Pg screw connection none

Mechanical data
Type of the screw connection 1x M25
Locking type Pin
Interlock
Locking type for double locking latch

Dimensional drawing
Dimensional drawing
Width 56 mm
Height 80 mm
Length 82 mm

Degree of protection IP66
Degree of protection IP67
Impact strength IK08
Ambient temperature (operation) -40 °C ... 125 °C

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color gray aluminum
Housing surface material uncoated
Impact strength IK08
Housing material Die-cast aluminum, salt water resistant

Type D50
Application Standard
Type of the screw connection 1x M25
Housing type Sleeve housing
Locking type for double locking latch


Order Key 1424408
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 532 (C-2-2019)
GTIN 4055626371481
Weight per Piece (including packing) 257.5 GRM
Weight per Piece (excluding packing) 257.5 GRM
Customs tariff number 85389099
Country of origin CN



UL Recognized

cUL Recognized

DNV GL

EAC

cULus Recognized