Housing with locking latch - HC-B 24-TMQ-H-M1PG29G 1460257

HEAVYCON B24 sleeve housing, with double locking latch, height 72 mm, with screw connection 1 x Pg29, straight cable outlet

Product Details




No. of cable outlets 1
Cable outlet straight
Pg screw connection with

Mechanical data
Type of the screw connection 1x Pg29
Locking type Latch
Interlock
Locking type with double locking latch

Dimensional drawing
Dimensional drawing
Width 43 mm
Height 76 mm
Length 120 mm
Wrench size, union nut 37 mm

Degree of protection IP65
Degree of protection IP65
Ambient temperature (operation) -40 °C ... 125 °C

General For contact inserts HC-B24, BB46, BBB64, D64, DD108, M
Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Color gray aluminum
Housing surface material Powder-coated, gray
Material grip body interlock PA
Cable seal material NBR
Locking latch material Stainless steel, handle: PA
Cable gland material Nickel-plated brass
Housing material Aluminum die-cast

Type B24
Application Standard
Type of the screw connection 1x Pg29
Housing type Sleeve housing
Locking type with double locking latch


Order Key 1460257
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 536 (C-4-2013)
GTIN 4046356794428
Weight per Piece (including packing) 365.2 GRM
Weight per Piece (excluding packing) 365.2 GRM
Customs tariff number 85389099
Country of origin DE



EAC