Housing with bayonet locking - HC-B 6-TMB-100/O1STM25G-EEE 1460363

HEAVYCON ADVANCE B6 sleeve housing, with bayonet locking (Allen screw), salt water resistant aluminum, height: 100 mm, with 1 x M25 thread, straight cable outlet, without surface; conductive seal (EMC properties)

Product Details




Shielded yes

General For contact inserts HC-B6, BB10, DD24, M
Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Mechanical data
Type of the screw connection 1x M25
Locking type Screw
Interlock
Locking type Bayonet locking

Dimensional drawing
Dimensional drawing
Width 57 mm
Height 100 mm
Length 92 mm

Color gray aluminum
Seal material NBR, conductive
Housing surface material uncoated
Locking latch material Stainless steel
Housing material Die-cast aluminum, corrosion resistant

Assembly instructions If insulating powder coating is present on the control cabinet panel, it should be removed from the profile gasket area in order to ensure optimum shielding.
Fixing screws M6

Shielded yes
No. of cable outlets 1
Cable outlet straight
Pg screw connection none

Degree of protection IP66
Degree of protection IP67
Ambient temperature (operation) -40 °C ... 125 °C

Type B6
Application Offshore/EMC
Type of the screw connection 1x M25
Fixing screws M6
Housing type Sleeve housing
Locking type Bayonet locking


Order Key 1460363
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 568 (PC-2011)
GTIN 4046356592628
Weight per Piece (including packing) 316.9 GRM
Weight per Piece (excluding packing) 316.9 GRM
Customs tariff number 85389099
Country of origin DE



EAC