Full screw connection - G-INS-PG42-M68N-PNES-LG 1424493

Cable gland, cable gland material: PA, external cable diameter 30 mm ... 38 mm, shielding: no, connecting thread: Pg42, color: lightgrey RAL 7035

Product Details




Assembly instructions 1) Mount screw connection support in the housing using the correct torque 2) Insert cable 3) Tighten union nut using the correct torque

Cable structure
External cable diameter 30 mm ... 38 mm
30 mm ... 38 mm (for UL 514 B)

Shielded no

Dimensional drawing
Dimensional drawing
Hole diameter 54.1 mm ... 54.4 mm
Length of the connecting thread 13 mm
Wrench size, union nut 60 mm
Length 65 mm
Hexagon angular dimension 67.7 mm
Thread type connection side Pg42
Wrench size, support 60 mm

Ambient temperature (operation) -40 °C ... 100 °C (static)
Degree of protection IP68 (5 bar / 0.5 h)

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Cable gland material PA
Cable seal material CR
Flammability rating according to UL 94 V2
Color lightgrey RAL 7035

Manufacturer BIMED
Manufacturer Designation BS-19
No. of conductors 1


Order Key 1424493
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 687 (C-2-2019)
GTIN 4055626373232
Weight per Piece (including packing) 90.5 GRM
Weight per Piece (excluding packing) 90.5 GRM
Customs tariff number 39269097
Country of origin TR



CSA

UL Listed

DNV GL


Your advantages

Plastic material conforms to UL 746C f1