G-INB-M32-M68N-PEPDS-LG - Cable gland
1415176

Cable gland, material for screw connection: PA, application: Standard, external cable diameter 13 mm ... 21 mm, shielding: no, connecting thread: M32 x 1.5, color: lightgray RAL 7035, with bend protection sleeve

Product details









Compatible products



Your advantages

Glow-wire test: 750°C
Weatherproof sealing material
Halogen-free