Feed-through header - DFK-PCV 5/12-G-7,62 1716386

Feed-through header, nominal cross section: 6 mm2, color: green, nominal current: 41 A, rated voltage (III/2): 630 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 12, Number of rows: 1, Number of positions per row: 12, number of connections: 12, product range: DFK-PCV 5/..-G, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 5 mm, Stecksystem: POWER COMBICON 5, Locking: without, type of packaging: packed in cardboard

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 630 V
Rated surge voltage (III/2) 6 kV
Pollution degree 2
Air clearances and creepage distances |
Insulating material group I
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
Rated insulation voltage (III/2) 630 V
Rated surge voltage (III/2) 6 kV
Rated insulation voltage (II/2) 800 V
Rated surge voltage (II/2) 6 kV

Maximum load current 41 A
Rated voltage (II/2) 800 V
Rated voltage (III/2) 630 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 6 kV
Rated surge voltage (III/3) 6 kV
Nominal voltage UN 500 V
Nominal current IN 41 A
Nominal current IN 41 A

Type of packaging packed in cardboard
Type of packaging packed in cardboard

Dimensional drawing
Width 116.94 mm
Height 46.65 mm
Installed height 29.25 mm
Length of the solder pin 5 mm
Length 19.54 mm
Length of the solder pin 5 mm
Pin dimensions 0.8 x 1 mm
Hole diameter 1.3 mm
Pitch 7.62 mm
PCB design
Pin spacing 7.62 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)

Type Feed-through header
Number of positions 12
Number of connections 12
Number of levels 1
Plug-in system POWER COMBICON 5
Mounting flange without
Number of potentials 12
Pin layout Linear pinning


Order Key 1716386
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 547 (C-1-2013)
GTIN 4046356137003
Weight per Piece (including packing) 56.3 GRM
Weight per Piece (excluding packing) 56.3 GRM
Customs tariff number 85366990
Country of origin PL



EAC


Your advantages

Well-known mounting principle allows worldwide use
Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws