The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

Marketing motif: multifunctional energy measuring devices floating in space, with communication logos

Multifunctional energy measuring devices

The multifunctional EMpro energy measuring devices acquire your energy data and offer numerous options for communicating the data to higher-level control and management systems. Configure and integrate your energy measuring devices in just a few steps using the web-based, user-guided installation wizard. You can also benefit from the simple, direct connection of conventional Rogowski coils, and from the many practice-oriented web server and device functions.

Your advantages

  • Energy measuring in just three steps with intuitive installation assistants
  • Reduce wiring and configuration effort with direct connection to conventional Rogowski coils
  • Easy commissioning and service with smart web server and display functions
  • Data protection through the targeted deactivation of button configuration functions and interfaces
  • Fast integration into control and management systems with future-oriented communication solutions and digital services

New products

Energy Management Service On-Premises on monitor with energy measuring devices and EPC

Energy management software

Acquire, store, and visualize locally

The Energy Management Service On-Premises is the perfect solution for your local energy monitoring. Benefit from a system that can be ordered preconfigured with intuitive, flexible functions for the informative visualization and analysis of your energy data.

Main features

  • Different licenses for 5, 10, 20, 50, and 100 measuring devices
  • Usable EPCs: EPC 1502, EPC 1522
  • Chart types: pie chart, line chart, bar chart, Sankey chart
  • Energy reports: tables, charts
  • Media that can be depicted: electricity, gas, oil, water, compressed air, temperature, etc.

Your Advantages

  • Local access to all energy data, without depending on external servers
  • Flexible, scalable system without recurring costs
  • Preconfigured complete system with automatic device detection and configuration wizard
  • Transparent monitoring with dashboards and by creating energy reports
  • Open system for your individual EnPIs and other forms of energy such as gas and water

EMpro energy measuring devices – the fastest way to measure energy

Your advantages in detail

Person with tablet in front of EMpro energy measuring device, installed in the control cabinet door of a subdistribution unit
Person in front of an open control cabinet door connecting a Rogowski coil directly to an EMpro energy measuring device
Person operating button on EMpro front-panel energy measuring device with color change in the event of error
Energy measuring device for front panel installation with padlock symbol on the screen
EMpro energy measuring devices with communication logos
Person with tablet in front of EMpro energy measuring device, installed in the control cabinet door of a subdistribution unit

Just three steps to energy measuring:
Set up the communication interface, select the power grid type, and configure the measuring input. EMpro measuring devices can be configured and integrated into the network in just three steps. The installation wizard starts up automatically when the device is switched on for the first time. Alternatively, you can set the configuration baseline directly on the device via the user-guided operating keys.

Person in front of an open control cabinet door connecting a Rogowski coil directly to an EMpro energy measuring device

The Rogowski measuring input saves you a great deal of time when it comes to wiring and configuration. Connect any conventional Rogowski coil directly: the products process the mV signal directly. The measuring transducer that is normally used is no longer required. Configure your current input with a single click. The coil parameters are already stored on the web server.

Person operating button on EMpro front-panel energy measuring device with color change in the event of error

A range of convenient web server and device functions simplifies your every-day work, such as monitoring the correct operation of the system and error analysis in the event of service and support actions. In addition to configuring the devices, you can use the web server to log data, the assess the grid quality, and display the energy flows in clear trend diagrams.
Errors and alarm statuses that occur in the system are quickly and unambiguously detected on site with a color change on the display.

Energy measuring device for front panel installation with padlock symbol on the screen

Protect your energy data from unauthorized access: shutting down operating elements at the device will prevent manipulative operations on site. Deactivating the interfaces, you avoid unwanted access to your energy data or unintentional changes of the configuration.

EMpro energy measuring devices with communication logos

EMpro energy measuring devices measure your energy data and communicate it to higher-level control and management systems. In addition to interfaces for classic industrial communication, the products also have an integrated REST API.
The IoT-capable EMpro device is able to transfer its data directly and securely to the cloud using a router. Access your measurement data and component data anywhere in the world. You won’t need an IoT gateway to aggregate data, to convert between local network protocols and IoT protocols, or for encryption.

Hands in front of a laptop with REST programming

Easy networking with REST API Easy integration into local networks from any browser

In local networks, the devices can be easily accessed via the integrated REST API. REST or “Representational State Transfer” is a widely used architecture in the field of IT, which is also gradually being adopted in industrial applications. The user-friendly interface architecture uses the well-known Internet protocols. Data can be queried with just a few commands from any browser, e.g., via an HTTP GET request. You do not need long register tables or special knowledge of industrial communication protocols.

Your advantages with REST API:

  • The HTTP/REST/JSON format enables the quick and convenient development of system integration
  • Simplified data analysis with configurable requests and additional information, such as the serial number and device designation
  • Read-only concept provides added security
  • Communication interfaces such as Modbus/TCP can be used in parallel
  • Continuous expansion of the scope of functions with firmware updates

Unboxing EMpro Installation video

Energy measurement – easy to install in just three steps:

  • Set up the communication interface
  • Select the power grid type
  • Configure the current and voltage measuring input
Installer at the control cabinet using online documentation for EMpro energy measuring devices via a tablet

Discover the online documentation for our EMpro energy measuring devices

With the new format of online documentation for the EMpro energy measuring devices, we are taking a completely new approach to passing on our product information to you. Whether you use a phone, tablet, notebook, or desktop PC, you will save a lot of time searching for installation instructions, functional descriptions, and technical data for our products.
You will find this and much more information in our EMpro online documentation. Use the dynamic content filter to display the information that relates to your specific product. You can also use the favorites list to save preferred subjects, enabling you to quickly call them up again if necessary.

Energy and power data analysis – smart energy measuring devices and services


EMpro energy measuring device with Proficloud.io logo

Direct to the cloud without a gateway Worldwide data access

EMpro energy measuring devices with a direct connection to the cloud enable interaction with the devices from anywhere, and at any time. Access your energy data and component information anywhere in the world, without an additional gateway.

Your advantages

  • Direct connection of the energy measuring device to Proficloud.io without using an IoT gateway
  • Flexible access to energy data and component information anytime, anywhere with Smart Services on Proficloud.io
  • Secure communication between the IoT-capable energy measuring device and Proficloud.io via TLS encryption
  • Easy extension and scalability with dynamic IT resources that can be quickly and individually tailored to new requirements

Smart Services for energy and power data analysis Energy monitoring services and software solutions

Benefit from intuitive, flexible functions for the targeted, informative visualization and analysis of your energy data.

Energy Management Service - On-Premises

Energy Management Service - Powered by Proficloud.io

Energy monitoring solution The Energy Management Service - On-Premises is perfect for your local energy monitoring. The Energy Management Service - Powered by Proficloud.io is your location-independent solution.
Access Connect EMpro measuring devices to a PC and analyze and visualize data directly. Connect directly to the IoT with EMpro energy measuring devices.
Functions and monitoring Monitor and analyze your energy data with intuitive, customizable functions. Benefit from cloud-based data acquisition and intuitive, flexible functions.
Visualization and accessibility The Energy Management Service - On-Premises can be ordered very easily via the configurator. Access your analysis data from any location for informative visualization.
Interactive image map: Example of an application for IoT-based energy management
Optimum overview within your company
Whether you choose a local EMMA on-premises solution or an IoT-based EMMA Service, you always have a complete overview of your processes, energy flows, and generated data within your company.
Optimum overview within your company
All data within your grasp
Energy monitoring data is evaluated and stored locally on an EPC, and can then be visualized on a monitor or tablet, for example. EPC runs the EMMA On-Premises software, which provides all graphics and evaluations. An EPC is available with pre-installed software and can be ordered via the configurator.
Open communication interface
Communication via Ethernet enables different devices to be connected to EMMA On-Premises. Communication occurs via REST API or Modbus/TCP.
Up to 100 measuring devices are easily connected
Easily connect up to 100 measuring devices to the EPC via switches. No other routers or controllers are required.
Up to 100 measuring devices are easily connected
Automatic integration without any additional effort
EMMA On-Premises automatically finds and integrates Phoenix Contact EMpro measuring devices. In the same manner, you can integrate all front panel and DIN rail devices from the EMpro portfolio with REST-API.
Automatic integration without any additional effort
Open connection to universal hardware
Use a data logger to connect additional measuring devices to EMMA On-Premises for measuring temperature, flow, electrical energy, and other forms of energy. Communication with the data logger occurs via Modbus/RTU or M-Bus and is established via Modbus/TCP to the EPC.
Open connection to universal hardware
Proficloud.io
The Proficloud.io IIoT platform from Phoenix Contact automatically stores the data from the IoT-capable EMpro energy measuring devices.
Transport Layer Security (TLS)
Secure data transmission with the TLS-encrypted protocol.
Easy connection
The IoT-capable EMpro energy measuring devices are connected directly to a switch or Internet router via an Ethernet interface, no additional IoT gateway required.
Dashboard for the EMpro EMMA – systemic overall concept

Data visualization and analysis User-friendly dashboards and widgets

With just a few clicks, you can draw initial conclusions regarding your data and energy consumption. Set up dashboards to suit your needs and use the variety of visualization options such as pie charts, bar charts, line charts, and more.
To compare individual production lines, systems, or time periods and identify potential savings, use these widgets.

Dashboard for the EMpro EMMA – systemic overall concept

Overview of functions

  • External data sources of different forms of energy can be integrated for additional data transparency: e.g., energy data, power, flow, temperature
  • Import and export of data for use in other systems
  • Warning directly in the interface about limits that will be imminently over- or undershot
  • Formula editor for creating custom key indicators from the collected measured data
  • Visualization of Energy Performance Indicators (EnPI) displayed with the reporting feature
Person in suit holding illuminated continuous loop in their hands

Continuous further development

Constantly increasing value benefits for your energy data analysis with continuous, user-oriented further development. To meet rapidly changing challenges, the agile team behind the smart solutions focuses on customer needs and market requirements.

Device Management Service in Proficloud.io

Device Management Service

Manage and monitor your cloud-capable energy measuring devices and other Smart Devices from Phoenix Contact with the Device Management Service. A digital nameplate gives you a direct overview of device information, such as the device type, serial number, and installed firmware and hardware version.
In addition, the health status is visible. Via TrafficLight, you directly see when a warning or a fault has occurred on the device. More specific information can be accessed in the device logs.
To ensure the security of devices, it is essential that the firmware is updated regularly. A direct update function is available for this in the service.

Your advantages

  • Overview of your devices
  • State of health of devices
  • Firmware update from the cloud
  • Digital nameplate and device logs
Screen with screenshot of Time Series Data Service

Time Series Data Service

The Time Series Data Service, one of the Smart Services of the Proficloud.io IIoT platform, allows you to access your production data anywhere and at any time.
Other advantages of the Time Series Data Service:

  • Downtimes and workloads can be planned
  • Increased product quality through data
  • Warnings in the Smart Service or via email indicate impending problems
  • Expertise accessible to every employee
Intelligent energy monitoring
Products and services for your energy management

Easy energy management: our innovative and coordinated portfolio of sensors and measuring technology can save you a great deal of effort when it comes to energy data acquisition. Future-oriented communication solutions and digital services help you to integrate, manage, and process your data.

Brochure
Energy monitoring brochure lying with e-paper on a tablet