Distributor terminal block - PTFIX 6/6X2,5-NS15A BN 3274176

Distribution block, Block with horizontal alignment and integrated supply, The blocks can be bridged with one another via the conductor shaft. For corresponding plug-in bridges, see accessories, nom. voltage: 690 V, nominal current: 24 A, connection method: Push-in connection, Push-in connection, number of connections: 7, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 25.6 mm, color: brown, mounting type: NS 15

Show Product Details (PDF)

Product Details




Order Key 3274176
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog Page Page 445 (C-1-2019)
GTIN 4055626393827
Weight per Piece (including packing) 21.9 GRM
Weight per Piece (excluding packing) 10.0 GRM
Customs tariff number 85369010
Country of origin PL



DNV GL

CSA

Approval Specification Data
Usegroup B B1 C C1 D
Nominal voltage UN 300 V 300 V 300 V 300 V 600 V
Nominal current IN 50 A 20 A 50 A 20 A 5 A
Min. cross section 20 mm² 26 mm² 20 mm² 26 mm² 20 mm²
Max. cross section 8 mm² 12 mm² 8 mm² 12 mm² 8 mm²

EAC

UL Recognized

Approval Specification Data
Usegroup B B1 C C1 D D1
Nominal voltage UN 300 V 300 V 300 V 300 V 600 V 600 V
Nominal current IN 50 A 20 A 50 A 20 A 5 A 5 A
Min. cross section 20 mm² 26 mm² 20 mm² 26 mm² 20 mm² 26 mm²
Max. cross section 8 mm² 12 mm² 8 mm² 12 mm² 8 mm² 12 mm²

cUL Recognized

Approval Specification Data
Usegroup B B1 C C1 D D1
Nominal voltage UN 300 V 300 V 300 V 300 V 600 V 600 V
Nominal current IN 50 A 20 A 50 A 20 A 5 A 5 A
Min. cross section 20 mm² 26 mm² 20 mm² 26 mm² 20 mm² 26 mm²
Max. cross section 8 mm² 12 mm² 8 mm² 12 mm² 8 mm² 12 mm²

EAC


Your advantages

Space savings of up to 50% on the DIN rail, thanks to transverse mounting
Flexible use, thanks to DIN rail mounting, direct mounting or adhesive mounting
Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
Time savings of up to 80%, thanks to ready-to-mount blocks without manual bridging
Clear wiring, thanks to eleven different color variants