Distributor terminal block - PTFIX 18X2,5-NS15A VT 3274160

Distribution block, Block with horizontal alignment, The blocks can be bridged with one another via the conductor shaft. For corresponding plug-in bridges, see accessories, nom. voltage: 690 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 18, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 46.9 mm, color: violet, mounting type: NS 15

Show Product Details (PDF)

Product Details




Order Key 3274160
Packing unit 8 pc
Minimum order quantity 8 pc
Note Made to Order (non-returnable)
Catalog Page Page 441 (C-1-2019)
GTIN 4055626393735
Weight per Piece (including packing) 35.8 GRM
Weight per Piece (excluding packing) 35.8 GRM
Customs tariff number 85369010
Country of origin PL



DNV GL

CSA

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 300 V 600 V
Nominal current IN 20 A 20 A 5 A
Min. cross section 26 mm² 26 mm² 26 mm²
Max. cross section 12 mm² 12 mm² 12 mm²

EAC

UL Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 300 V 600 V
Nominal current IN 20 A 20 A 5 A
Min. cross section 26 mm² 26 mm² 26 mm²
Max. cross section 12 mm² 12 mm² 12 mm²

cUL Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 300 V 600 V
Nominal current IN 20 A 20 A 5 A
Min. cross section 26 mm² 26 mm² 26 mm²
Max. cross section 12 mm² 12 mm² 12 mm²

EAC


Your advantages

Flexible use, thanks to DIN rail mounting, direct mounting or adhesive mounting
Clear wiring, thanks to eleven different color variants
Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
Time savings of up to 80%, thanks to ready-to-mount blocks without manual bridging
Space savings of up to 50% on the DIN rail, thanks to transverse mounting