Distributor boxes with M8 to M12 slots - SACB-6/12-10,0PUR SCO P 1452495

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Plastic, number of slots: 6, number of positions: 5, coding: A - standard, slot assignment: Double, status display: No, Universal; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 10 m, shielding: no

Show Product Details (PDF)

Product Details




Order Key 1452495
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 262 (C-2-2019)
GTIN 4046356553858
Weight per Piece (including packing) 1,813.0 GRM
Weight per Piece (excluding packing) 1,699.0 GRM
Customs tariff number 85444290
Country of origin DE



UL Recognized

cUL Recognized

EAC

EAC


Your advantages

Save time, thanks to installation with SPEEDCON fast locking system
Safety in the field, thanks to molded housing and high degree of protection
Flexible, distributed bundling of signals in one master cable
Save space: distributor box with double occupancy for two sensors in one slot