DIN rail, unperforated - NS 35/ 7,5 UNP AE OP 121X121
3002644

DIN rail, unperforated, material: Steel, galvanized, passivated with a thick layer, color: silver, Suitable for PxC polyester terminal boxes


Product Details




Product type DIN rail

Width 35 mm
Height 7.5 mm
Length 101 mm

Color silver
Material Steel
Coating galvanized, passivated with a thick layer

Item number 3002644
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BH9Z4X
GTIN 4055626461496
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 72166190
Country of origin DE


ECLASS

ECLASS-9.0 27400602
ECLASS-10.0.1 27400602
ECLASS-11.0 27400602
ECLASS-12.0 27400602

ETIM

ETIM 8.0 EC001285

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

The DIN rails should have elongated holes at the front for fixing
The length of the rails fits the polyester terminal boxes from Phoenix Contact exactly
Particular attention has been paid to high dimensional accuracy and surface tempering
The design of the DIN rails corresponds to European standard EN 60715