Device marking - EML (44X64)R-ME 0828266

Label for ME ... UT ... BUS ... housing, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 44 x 64 mm, Number of individual labels: 200

Product Details




Mounting type adhesive

Ambient temperature (operation) -40 °C ... 150 °C
Ambient temperature (assembly) > 5 °C

Length 64 mm
Width 44 mm

Ambient temperature (operation) -40 °C ... 150 °C
Ambient temperature (assembly) > 5 °C

Environmental Product Compliance
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Components free from silicone and halogen
Color white
Material Polyester

Marking
Number of individual labels per row 1
Number of individual labels 200


Order Key 0828266
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 674 (C-1-2013)
GTIN 4046356484114
Weight per Piece (including packing) 153.0 GRM
Weight per Piece (excluding packing) 153.0 GRM
Customs tariff number 39269097
Country of origin DE



UL Recognized


Compatible Products

Your advantages

The EML … self-adhesive device markers are particularly well suited for marking various types of equipment in control, system, and control cabinet manufacturing.
A wide range of marker sizes and colors are available for custom designs
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences. The marking is even suitable for use under harsh industrial conditions.
Labeling service: Phoenix Contact can custom-label all EM ... markers in accordance with your requirements
The EML ... materials are UL-listed