Data cable preassembled - SAC-4P-MINMR/ 5,0-961/MINFSVAL 1434303

Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, blue RAL 5015, shielded, Plug angled 7/8"-16UNF, coding: A, on Socket straight 7/8"-16UNF, coding: A, cable length: 5 m

Product Details




Cable length 5 m
Shielded yes
Cable weight 56.552 kg/km
Electrical properties
Nominal voltage, cable 300 V
Conductor resistance ≤ 19.35 Ω/km (Signal line)
Conductor resistance 26 Ω/km (shield)
Cable capacity 147 pF/m (at 1 kHz, core/shield)
Cable capacity ≤ 3.94 pF/m (capacitance unbalance)
Working capacitance 78 nF (at 1 kHz)
Conductor inductance 0.6233 µH/m
Cable impedance 100 Ω ±20 % (At 31.25 kHz)
Signal speed 0.66 c
Cable structure
Cable type Fieldbus FOUNDATION/PROFIBUS PA, blue
Cable type (abbreviation) 961
Signal type/category FOUNDATION Fieldbus
Signal type/category PROFIBUS PA
Cable structure 2xAWG18/7 + 1xAWG20/7
External cable diameter 7.5 mm ±0.25 mm
Outer sheath, material PVC
External sheath, color blue RAL 5015
Thickness, outer sheath 1 mm
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 7x 0.40 mm
AWG signal line 18
Material wire insulation PO (Signal line)
Thickness, insulation 0.5 mm
Wire diameter incl. insulation 2.24 mm ±0.05 mm
Single wire, color Blue, orange
Twisted pairs 2 cores to the pair
Overall twist One pair with one drain wire and fillers for core
Shielding Plastic-coated aluminum foil with a drain wire
Optical shield covering 100 %
Mechanical properties
Smallest bending radius, fixed installation 75 mm
Tensile strength 260 N
Attenuation
Shield attenuation 3 dB/km (at 39 kHz)
Ambient conditions
Flame resistance UL 1685 (CSA FT 4)
Flame resistance UL 1685 (vertical tray)
Flame resistance UL 1666 (riser)
Special properties UL standards PLTC-ER and ITC
Ambient temperature (operation) -40 °C ... 105 °C (cable, fixed installation)
Pin assignment
Contact | Color (signal designation) | Contact (optional) 1 (Plug) | BU (DATA-) | 1 (Socket)
Contact | Color (signal designation) | Contact (optional) 2 (Plug) | OG (DATA+) | 2 (Socket)
Contact | Color (signal designation) | Contact (optional) 3 (Plug) | SR (shield) | 3 (Socket)

Head 2
Type Socket, straight
Header 1
Type Plug angled

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 10 MΩ
Nominal voltage UN 300 V
Nominal current IN 5.2 A
Transmission medium Copper

Status display No

Sealing material TPU
Material of grip body TPU
Contact material CuZn
Contact surface material AU
Contact carrier material PA 6.6
Cable gland material Stainless steel

Bus system FOUNDATION Fieldbus
Signal type/category FOUNDATION Fieldbus, 31.25 kbps

Degree of protection IP67
Degree of protection IP67
Degree of protection 1 (NEMA)
Degree of protection 3 (NEMA)
Degree of protection 4 (NEMA)
Degree of protection 6P (NEMA)
Ambient temperature (operation) -40 °C ... 105 °C (Plug / socket)

General For applications in circuits of intrinsic safety protection type "i". Electrical values following EN 60079-14.

Number of positions 3
Application Process technology
Coding A - standard
Insulation characteristics
Degree of pollution 2


Order Key 1434303
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 421 (C-4-2015)
GTIN 4046356455954
Weight per Piece (including packing) 222.2 GRM
Weight per Piece (excluding packing) 222.2 GRM
Customs tariff number 85444290
Country of origin DE