Data cable preassembled - SAC-4P-MINMR/ 0,5-960/MINFRVA 1429910

Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, orange RAL 2003, shielded, Plug angled 7/8"-16UNF, coding: A, on Socket angled 7/8"-16UNF, coding: A, cable length: 0.5 m

Product Details




Shielded yes
Cable length 0.5 m
Cable weight 56.552 kg/km
Electrical properties
Conductor resistance ≤ 19.35 Ω/km (Signal line)
26 Ω/km (shield)
Nominal voltage, cable 300 V
Working capacitance 78 nF (at 1 kHz)
Cable capacity 147 pF/m (at 1 kHz, core/shield)
≤ 3.94 pF/m (capacitance unbalance)
Cable impedance 100 Ω ±20 % (At 31.25 kHz)
Signal speed 0.66 c
Conductor inductance 0.6233 µH/m
Cable structure
External sheath, color orange RAL 2003
Outer sheath, material PVC
External cable diameter 7.5 mm ±0.25 mm
Single wire, color Blue, orange
Wire diameter incl. insulation 2.24 mm ±0.05 mm
Cable structure 2xAWG18/7 + 1xAWG20/7
Twisted pairs 2 cores to the pair
Thickness, outer sheath 1 mm
Optical shield covering 100 %
Shielding Plastic-coated aluminum foil with a drain wire
Thickness, insulation 0.5 mm
Cable type FOUNDATION Fieldbus orange
Signal type/category FOUNDATION Fieldbus
Conductor structure signal line 7x 0.40 mm
Overall twist One pair with one drain wire and fillers for core
AWG signal line 18
Material wire insulation PO (Signal line)
Cable type (abbreviation) 960
Conductor material Tin-plated Cu litz wires
Mechanical properties
Smallest bending radius, fixed installation 75 mm
Tensile strength 260 N
Attenuation
Shield attenuation 3 dB/km (at 39 kHz)
Ambient conditions
Ambient temperature (operation) -40 °C ... 105 °C (cable, fixed installation)
Special properties UL standards PLTC-ER and ITC
Flame resistance UL 1685 (CSA FT 4)
UL 1685 (vertical tray)
UL 1666 (riser)
Pin assignment
Contact | Color (signal designation) | Contact (optional) 1 (Plug) | BU (DATA-) | 1 (Socket)
2 (Plug) | OG (DATA+) | 2 (Socket)
3 (Plug) | SR (shield) | 3 (Socket)

Head 2
Type Socket, angled
Header 1
Type Plug angled

Transmission medium Copper
Nominal current IN 5.2 A
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 10 MΩ
Nominal voltage UN 300 V

Status display present No
Status display No

Contact material CuZn
Color Handle area black
Material of grip body TPU
Cable gland material Stainless steel
Contact surface material AU
Flammability rating according to UL 94 HB
Contact carrier material PA 6.6

Signal type/category FOUNDATION Fieldbus, 31.25 kbps
Bus system FOUNDATION Fieldbus

Ambient temperature (operation) -40 °C ... 105 °C (Plug / socket)
Degree of protection IP67
IP67

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Number of positions 3
Coding A - standard
Application Process technology
Insulation characteristics
Overvoltage category II
Degree of pollution 2


Order Key 1429910
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 422 (C-4-2015)
GTIN 4046356319126
Weight per Piece (including packing) 222.2 GRM
Weight per Piece (excluding packing) 222.2 GRM
Customs tariff number 85444290
Country of origin DE