Data cable preassembled - SAC-2PY-M/0,15-910-F/0,24SHSCO 1447028

Bus system cable, PROFIBUS, 2-pos., PUR, halogen free, violet RAL 4001, shielded, straight M12 SPEEDCON plug, B-coded, to straight M12 SPEEDCON socket, B-coded and free cable end, cable length S1: 0.15 m, cable length S2: 0.24 m

Product Details




Shielded yes
UL AWM Style 21198 (80°C/300 V)
Cable weight 90 kg/km
Electrical properties
Nominal voltage, cable 30 V
Test voltage Core/Core 1500 V (50 Hz, 1 min.)
Test voltage Core/Shield 1500 V (50 Hz, 1 min.)
Conductor resistance ≤ 78.6 Ω/km
Cable insulation resistance ≥ 5 GΩ*km
Wave impedance 150 Ω ±10 % (3 MHz ... 20 MHz)
Cable capacity nom. 30 pF/m
Cable structure
Cable type PROFIBUS
Cable type (abbreviation) 910
Signal type/category PROFIBUS
Cable structure 1x2xAWG24/19
External cable diameter 7.8 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color violet RAL 4001
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 19x 0.13 mm
AWG signal line 24
Material, filler PP
Material wire insulation Foam-Skin PP
Wire diameter incl. insulation 2.55 mm ±0.07 mm
Single wire, color Red, green
Overall twist 2 cores with 2 fillers to the core
Shielding Plastic-coated aluminum foil, tinned copper braided shield
Optical shield covering 85 %
Mechanical properties
Smallest bending radius, fixed installation 40 mm
Smallest bending radius, movable installation 65 mm
Number of bending cycles 4000000
Bending radius 65 mm
Traversing path 4.5 m
Traversing rate 3 m/s
Acceleration 3 m/s2
Number of bending cycles 5000000
Traversing path 4.5 m
Traversing rate 3 m/s
Acceleration 3 m/s2
Attenuation
Damping ≤ 0.049 dB/m (at 16 MHz)
Ambient conditions
Halogen-free in accordance with DIN VDE 0472 part 815
Halogen-free according to IEC 60754-1
Flame resistance UL 1581, Sec. 1060 (FT-1)
Flame resistance IEC 60332-1-2
Other resistance Low adhesion
Ambient temperature (operation) -30 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -30 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)

Nominal voltage UN 48 V AC
Nominal voltage UN 60 V DC

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Order Key 1447028
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356694636
Weight per Piece (including packing) 86.9 GRM
Weight per Piece (excluding packing) 77.3 GRM
Customs tariff number 85444290
Country of origin PL