Cover - ME MAX 17,5 DKL TRANS 2707686

DIN rail housing, Cover, width: 17.6 mm, height: 75.25 mm, depth: 5.5 mm, color: transparent

Product Details




Type of PCB mount Latching

Assembly instruction: Refer to the data sheet for the range in the download area.
Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Width 17.6 mm
Height 75.25 mm
Depth 5.5 mm

Color transparent
Flammability rating according to UL 94 V0

Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Type Cover
Housing type DIN rail housing
Ventilation openings present no
Housing series ME-MAX


Order Key 2707686
Packing unit 200 pc
Minimum order quantity 1 pc
GTIN 4046356041294
Weight per Piece (including packing) 4.0 GRM
Weight per Piece (excluding packing) 4.0 GRM
Customs tariff number 85389099
Country of origin DE



UL Recognized


Your advantages

Easy, tool-free mounting