Contact insert - SACC-CI-M12MS- 4CON-SH TOR 32 1457500

Flush-type connector, 4-position, Plug, straight, M12, A-coded, PCB mounting, THR solder connection

Product Details




Insertion/withdrawal cycles > 100
Header 1
Type Flush-type plug, straight

Shielded yes

Notes on operation The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Rated surge voltage 2.5 kV
Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 250 V
Nominal current IN 4 A

Flammability rating according to UL 94 V0
Sealing material FKM
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA 6.6

Mounting type PCB mounting

Shielded yes

Type of packaging Belt
Delivery state with assembly pad

Degree of protection (when plugged in) IP67 (correctly plugged in and locked)
Degree of protection IP67 (correctly plugged in and locked)
Degree of protection IP67, when plugged in
Ambient temperature (operation) -25 °C ... 85 °C
Ambient temperature (operation) -40 °C ... 85 °C (without mechanical actuation)

Number of positions 4
Type of contact Pin
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Standards/specifications IEC 61076-2-101
Flammability rating according to UL 94 V0


Order Key 1457500
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
Catalog Page Page 257 (C-2-2013)
GTIN 4046356616249
Weight per Piece (including packing) 6.7 GRM
Weight per Piece (excluding packing) 6.6 GRM
Customs tariff number 85366930
Country of origin DE



UL Recognized

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 4 A
AWG/kcmil 22
Max. cross section 22 mm²

cUL Recognized

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 4 A
AWG/kcmil 22
Max. cross section 22 mm²

EAC

cULus Recognized


Your advantages

Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in