Contact insert - SACC-CI-M12MS-12CON-L180 THR 1441985

Sensor/actuator flush-type plug, 12-pos., A-coded, with straight THR solder connection, contact insert only

Product Details




Order Key 1441985
Packing unit 60 pc
Minimum order quantity 60 pc
Note Made to Order (non-returnable)
Catalog Page Page 256 (C-2-2013)
GTIN 4046356533096
Weight per Piece (including packing) 5.3 GRM
Weight per Piece (excluding packing) 4.9 GRM
Customs tariff number 85366990
Country of origin DE



UL Recognized

Approval Specification Data
Nominal voltage UN 30 V
Nominal current IN 1.5 A
AWG/kcmil 26
Max. cross section 26 mm²

EAC


Your advantages

Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in