Contact insert - SACC-CI-M12FS-17CON-L90 1424197

Sensor/actuator flush-type socket, 17-pos. without shroud, A-coded, with angled solder connection, contact insert only

Product Details




Insertion/withdrawal cycles > 100
Header 1
Type Socket, angled

Notes on operation The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Rated surge voltage 0.8 kV
Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V
Nominal current IN 1.5 A

Status display No
Status display present No

Flammability rating according to UL 94 V0
Contact material CuZn
Contact surface material Au
Contact carrier material PA6T

Mounting type PCB mounting

Degree of protection IP67
Degree of protection IP67, when in locked state
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)
Ambient temperature (operation) -40 °C ... 85 °C (without mechanical actuation)

Test socket torque

Standards/specifications IEC 61076-2-101

Number of positions 17
Type of contact Socket
Coding A - standard
Insulation characteristics
Overvoltage category III
Degree of pollution 3


Order Key 1424197
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
Catalog Page Page 253 (C-2-2013)
GTIN 4046356692915
Weight per Piece (including packing) 6.9 GRM
Weight per Piece (excluding packing) 6.5 GRM
Customs tariff number 85366990
Country of origin DE



UL Recognized

Approval Specification Data
Nominal voltage UN 30 V
Nominal current IN 1.5 A
AWG/kcmil 26
Max. cross section 26 mm²

cUL Recognized

Approval Specification Data
Nominal voltage UN 30 V
Nominal current IN 1.5 A
AWG/kcmil 26
Max. cross section 26 mm²

EAC

cULus Recognized


Your advantages

Reduced mounting costs thanks to two-piece device connector
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate