Modular rectangular connectors

Modular rectangular connectors

Modular rectangular connectors from Phoenix Contact enable individual connections for devices, terminal boxes, and control cabinets. Various different housing versions, modular contact inserts, and contact carriers for crimp contacts enable flexible connections for signals, data, and power.

Your advantages

  • Maximum flexibility, thanks to free combination of contact inserts
  • Suitable for harsh ambient conditions, thanks to a high degree of protection up to IP69K
  • High immunity to interference, thanks to specially-adapted housing systems for all pin connector patterns
Rectangular connectors with sleeve housings

Sleeve housings

Sleeve housings

Sleeve housings are available in plastic or die-cast aluminum. The housings are mounted on the housing wall with two locking screws, saving space and easily accessible.

  • Solutions for IP65/IP67/IP68/IP69K
  • With cylinder or knurled head interlocking
  • Special designs with hexagon socket head and ribbon connection
    Die-cast aluminum housing, with two cable inputs as an option
Contact inserts and contacts for rectangular connectors

Contact inserts and contacts for rectangular connectors

Contact inserts and contacts for rectangular connectors

With modular contact inserts, it is possible to transmit signals, data, and power in individual combinations in one rectangular connector. The contact system is based on proven connection technology and ensures maximum convenience.

  • Insert sets for 4 to 40 positions
  • For 1.5 mm², 4 mm² and 16 mm² conductor cross sections
  • Modules for FO cabling
  • Contact carriers for crimp contacts
Panel mounting bases and coupling housings for rectangular connectors

Panel mounting bases and coupling housings

Panel mounting bases and coupling housings

With die-cast zinc panel mounting bases and coupling housings, you can implement plug-in connections directly on the device wall or flying leads for marshalling in the field.

  • Panel mounting base with open bottom
  • Surface mounting housing with fixing holes
  • Coupling housing with enclosed bottom
  • Panel mounting frame and contact insert modules
Hybrid connectors

Hybrid connectors

Hybrid connectors

Hybrid connectors for motor connection combine contacts for signal and power transmission in a single housing. This saves you space and ensures secure connections from the motor through to the frequency converter.

  • Currents (power/signal) up to 16.5/2.5 A
  • Powers (power/signal) up to 800 V/250 V
  • For connection cross-sections (power/signal) up to 2.5 mm²/1.5 mm²
  • With integrated star-delta bridge
  • Locking latch for secure connection
Accessories for rectangular connectors

Accessories

Accessories

Cable glands, adapter plates, protective covers, and tools complete the modular connector range. Full and half cable glands cover a wide range of applications in machine building, electrical engineering, and MCR technology.

  • Plastic, metal, and EMC screw connections
  • Adapter plates for modular contact inserts
  • Protective cover for panel mounting bases and sleeve housings
  • Corrugated pipe and screw connections in Pg16/21/29 or M40