Complete housing - ME MAX 17,5 U-U1 GN 2707974

DIN rail housing, Tall design, with vents, width: 17.5 mm, height: 99 mm, depth: 114.5 mm, cross connection: DIN rail bus connector, number of positions cross connector: 5, color: green (6021)


This product needs further products for operation.

Mandatory Accessories

Product Details




Number of PCB holders 1
Type of PCB mount Latching
Thickness of the PCB 1.4 mm ... 1.8 mm

Power dissipation single housing for 60 °C
Ambient temperature 60 °C
Reduction factor 0.57
Mounting position vertical
Power dissipation 3 W
Power dissipation single housing for 50 °C
Ambient temperature 50 °C
Reduction factor 0.7
Mounting position vertical
Power dissipation 3.6 W
Degree of protection (IP code)
Specification IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Power dissipation single housing for 20 °C
Ambient temperature 20 °C
Reduction factor 1
Mounting position vertical
Power dissipation 5.2 W
Power dissipation single housing for 30 °C
Ambient temperature 30 °C
Reduction factor 0.91
Mounting position vertical
Power dissipation 4.7 W
Mechanical strength / tumbling barrel
Specification IEC 60998-1:2002-12
Height of fall 50 cm
Frequency 10
Power dissipation single housing for 40 °C
Ambient temperature 40 °C
Reduction factor 0.81
Mounting position vertical
Power dissipation 4.2 W
Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.15 mm (10 - 58.1 Hz)
Acceleration 2g (58.1 - 150 Hz)
Test duration per axis 2.5 h
Test directions X-, Y- and Z-axis
Power dissipation single housing for 70 °C
Ambient temperature 70 °C
Reduction factor 0.49
Mounting position vertical
Power dissipation 2.55 W
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Half-sine
Acceleration 15g
Shock duration 11 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)

Assembly instruction: Refer to the data sheet for the range in the download area.

Width 17.5 mm
Height 99 mm
Depth 114.5 mm
Depth from top edge of DIN rail 107 mm
PCB design
PCB thickness 1.4 mm ... 1.8 mm

Color green (6021)
Color green
Flammability rating according to UL 94 V0
Housing material Polyamide

Mounting type DIN rail mounting
Mounting position Vertical (horizontal DIN rail)

Type of packaging packed in cardboard
Outer packaging type Carton

Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Flammability rating according to UL 94 V0

Number of positions 2
Number of positions 4
Number of levels 1
Type Tall design
Housing type DIN rail housing
Ventilation openings present yes


Order Key 2707974
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918916626
Weight per Piece (including packing) 59.0 GRM
Weight per Piece (excluding packing) 49.4 GRM
Customs tariff number 85389099
Country of origin DE



Compatible Products




Your advantages

Item is from the ME-MAX product range
Easy mounting
Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
Inflammability class V0 according to UL 94
Variety of connection technologies
Can be mounted on the DIN rail
Optional with bus connector for DIN rail mounting as well as power connection system