Circular connectors (device side) - SACCBP-FS-4CON-PG9/0,5-990SCO 1437847

Bus system flush-type socket, CC-Link, 4-pos., M12, SPEEDCON, shielded, rear/screw mounting with Pg9 thread, with 0.5 m bus cable

Product Details




Mounting type Rear mounting

Cable length 0.5 m
Shielded yes
Cable weight 78.8 kg/km
Electrical properties
Nominal voltage, cable 300 V
Conductor resistance 31.2 Ω/km
Wave impedance 110 Ω
Working capacitance 61 pF
Cable structure
Cable type CC-Link
Cable type (abbreviation) 990
Signal type/category CC link, 10 Mbps
Cable structure 3xAWG20/7 + 1xAWG22/19 (filler litz wire)
External cable diameter 7.7 mm
Outer sheath, material PVC
External sheath, color red
Conductor material Bare Cu litz wires
Conductor structure signal line 7x 0.28 mm
AWG signal line 20
Material wire insulation foamed PE, with high density
Thickness, insulation 0.89 mm (Outer cable sheath)
Single wire, color white, yellow, blue
Shielding Plastic-coated aluminum foil, tinned copper braided shield
Optical shield covering 78 %
Mechanical properties
Smallest bending radius, fixed installation 77 mm
Ambient conditions
Ambient temperature (operation) -5 °C ... 60 °C (cable, flexible installation)
Ambient temperature (operation) -30 °C ... 60 °C (cable, fixed installation)

Insertion/withdrawal cycles > 100
Header 1
Type Flush-type socket, straight

Rated surge voltage 2.5 kV
Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 10 MΩ
Nominal voltage UN 250 V AC
Nominal current IN 4 A (Plug/socket in accordance with IEC 61076-2-101, cable technical data is to be observed)
Transmission medium Copper

Degree of protection IP67 (When plugged in)
Degree of protection IP65 (When plugged in)
Degree of protection IP65/IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)
Ambient temperature (operation) -40 °C ... 85 °C (without mechanical actuation)

Notes on operation The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Safety note
Safety note WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
Safety note • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
Safety note • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
Safety note • The products are suitable for applications in plant, controller, and electrical device engineering.
Safety note • When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
Safety note • Assembled products may not be manipulated or improperly opened.
Safety note • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
Safety note • When using the product in direct connection with third-party manufacturers, the user is responsible.
Safety note • For operating voltages > 50 V AC, conductive connector housings must be grounded
Safety note • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
Safety note • Observe the corresponding technical data. You will find information:
o On the product
o On the packing label
o In the supplied documentation
o Online at phoenixcontact.com/products under the product
Safety note • Only use tools recommended by Phoenix Contact
Safety note • Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products
Safety note • Ensure that the protective or functional ground has been properly connected.
Safety note • VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
Safety note • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).

Flammability rating according to UL 94 V0
Sealing material FKM
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA 6.6

Number of positions 4
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1437847
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 401 (PC-2011)
GTIN 4046356458580
Weight per Piece (including packing) 63.7 GRM
Weight per Piece (excluding packing) 63.7 GRM
Customs tariff number 85444290
Country of origin DE



Your advantages

Pre-assembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut