Circular connectors (device side) - SACC-SQ-M12MS-5P-25F/0,5-0,14 1426231

Product Details




Mounting type Front/square flange mounting

Cable length 0.5

Rated surge voltage 1.5 kV AC
Nominal voltage UN 60 V
Nominal current IN 4 A

Degree of protection IP67
Ambient temperature (operation) -25 ... -85

Connection technology
Connection method TPE litz wire
Conductor connection
Connection method TPE litz wire

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Safety note
Safety note WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
Safety note • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
Safety note • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
Safety note • The products are suitable for applications in plant, controller, and electrical device engineering.
Safety note • When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
Safety note • Assembled products may not be manipulated or improperly opened.
Safety note • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
Safety note • When using the product in direct connection with third-party manufacturers, the user is responsible.
Safety note • For operating voltages > 50 V AC, conductive connector housings must be grounded
Safety note • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
Safety note • Observe the corresponding technical data. You will find information:
o On the product
o On the packing label
o In the supplied documentation
o Online at phoenixcontact.com/products under the product
Safety note • Only use tools recommended by Phoenix Contact
Safety note • Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products
Safety note • Ensure that the protective or functional ground has been properly connected.
Safety note • VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
Safety note • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).

Standards/specifications according to IEC 61076-2-101

Number of positions 5
Coding A-coded
Insulation characteristics
Overvoltage category III
Degree of pollution 3


Order Key 1426231
Packing unit 1 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4055626457222
Weight per Piece (including packing) 22.0 GRM
Weight per Piece (excluding packing) 18.7 GRM
Customs tariff number 85444290
Country of origin DE



EAC