Circular connectors (device side) - SACC-DSI-M12MS-17CON-M16 SH 1441969

Sensor/actuator flush-type connector, male connector, 17-pos. with shield contact, M12 SPEEDCON, shielded, A-coded, rear/screw mounting with M16 thread, with straight solder pins

Product Details




Order Key 1441969
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
Catalog Page Page 251 (C-2-2013)
GTIN 4046356534185
Weight per Piece (including packing) 16.6 GRM
Weight per Piece (excluding packing) 16.6 GRM
Customs tariff number 85366990
Country of origin DE



EAC

cULus Recognized

Approval Specification Data
Nominal voltage UN 30 V
Nominal current IN 1.5 A
AWG/kcmil
Max. cross section 26 mm²

Your advantages

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times
For high transmission reliability: optional shield connection to the housing by means of shield contact