Our CCS charging sockets, also referred to as vehicle inlets, can be used to charge electric vehicles with both alternating current and direct current – thanks to the combined mating face for AC and DC charging connectors. We developed the Combined Charging System to save installation space in electric vehicles, make handling easier when charging, and to quickly top up the travel range with high charging power. In addition, we also offer DC charging sockets in accordance with the GB/T standard.
Ask a question for additional information about these products