Cable connector - QPD CW4X2,5/2X6-10 GY 1424034

Conductor connectors, QUICKON connection, number of positions: 4, 1 mm2 ... 2.5 mm2, 690 V, 20 A, gray, With two QUICKON nuts, cable diameter range: 6 mm ... 10 mm, QUICKON fast connection

Product Details




Cable structure
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter VDE 0295 class 1 to 6/min. 0.15 mm
External cable diameter 6 mm ... 10 mm
Material wire insulation PVC/PE/TPE/rubber
Wire diameter including insulation 2 mm ... 3.6 mm
Ambient conditions
Halogen-free yes
Pin assignment
Position marking 1, 2, 3, 4

Connection profile 4
Position marking 1, 2, 3, 4
Insertion/withdrawal cycles max. 50

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 6 kV
Rated surge voltage (III/3) 6 kV
Rated current 20 A
Contact resistance < 3 mΩ
rated voltage (II/2) 1000 V
rated voltage (III/2) 690 V
rated voltage (III/3) 690 V
Nominal voltage UN 690 V AC
Nominal voltage UN 690 V DC
Nominal current IN 20 A

Interlock
Locking type Screw locking

Dimensional drawing
Dimensional drawing
Width 39 mm
Height 39 mm
Length 100 mm
Diameter 39 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material PA
Contact material Cu
Contact surface material silver-plated
Contact carrier material PA
Housing material PA

Degree of protection IP66
Degree of protection IP68 (2 m / 24 h)
Degree of protection IP69K
Degree of protection IP66 / IP68 (2m / 24h) / IP69K
Ambient temperature (operation) -40 °C ... 100 °C
Temperature when conductor connected -5 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 100 °C

Connection technology
Connection method QUICKON connection
Connection system, internal IDC connection
Frequency of connections between conductors of the same cross section max. 10
Conductor connection
Conductor cross section solid 1 mm2 ... 2.5 mm2
Conductor cross section flexible 1 mm2 ... 2.5 mm2
Conductor cross section AWG 16 ... 14
Tightening torque, union nut 7 Nm

Type QPD 4x2,5
Number of positions 4
Note number of positions 4
Number of connections per position 1
Locking type Screw locking
Coding Coding profile
Insulation characteristics
Overvoltage category III
Degree of pollution 3


Order Key 1424034
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626366364
Weight per Piece (including packing) 22.2 GRM
Weight per Piece (excluding packing) 22.2 GRM
Customs tariff number 85366990
Country of origin PL



VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 400 V
Nominal current IN 20 A
AWG/kcmil 1.5-2.5
Min. cross section 1.5 mm²
Max. cross section 2.5 mm²

IECEE CB Scheme

EAC

UL Listed

Approval Specification Data
Nominal voltage UN 600 V
Nominal current IN 10 A
AWG/kcmil 1.5-2.5
Max. cross section 16 mm²

cUL Listed

Approval Specification Data
Nominal voltage UN 600 V
Nominal current IN 10 A
AWG/kcmil 1.5-2.5
Max. cross section 16 mm²

Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Convenient: quick and easy assembly without special tools
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection