Assembled PCB connectors - PTF 0,3/ 2-WB-8-H PC0140L1200 1715570

Assembled PCB connectors, Cable 1: cable length: 1.2 m

Product Details




Cable length 1.2 m

Header 1
CTI according to IEC 60112 275
Insulating material PBT

Dimensional drawing
Pitch 1.90 mm

Tensile strength of crimp connections
Specification
Result Test passed

Material data - housing
Insulating material PBT
Insulating material group IIIa
CTI according to IEC 60112 275
Flammability rating according to UL 94 V0
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)

Mounting type

Electrical properties
Rated voltage (III/2) 25 V
Rated surge voltage (III/2)
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60838-1:2004-10 + AMD 1:2008-07 + AMD 2:2011-03
Insulating material group IIIa
Rated insulation voltage (III/3) 25 V
Rated insulation voltage (III/2) 25 V
Temperature-rise test
Specification IEC 60838-1:2004-10 + AMD 1:2008-07 + AMD 2:2011-03
Requirement temperature-rise test Increase in temperature ≤ 45 K

Glow-wire test
Specification IEC 60695-2-11:2000-10
Temperature 650 °C
Time of exposure 30 s
Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 500 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2 h

Ambient temperature (operation) -30 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 85 °C

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Number of positions 2
Number of levels 1
Plug-in system COMBICON COMPACT PTF


Order Key 1715570
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4055626415499
Weight per Piece (including packing) 14.4 GRM
Weight per Piece (excluding packing) 14.4 GRM
Customs tariff number 85444290
Country of origin DE



UL Recognized

Approval Specification Data
Nominal voltage UN 60 V
Nominal current IN 5 A
AWG/kcmil 22
Max. cross section 22 mm²

EAC


Your advantages

Tool-free fast connection for flexible PCBs
Small component size for applications where space is at a premium
Reliable contacting of flexible PCBs, thanks to fixing pin
Designed and tested according to IEC 60838-2-2