EV-GBM3C-1AC32A-7,0M6,0ESOGDH - AC charging cable
1021771

CHARX connect, AC charging cable, with vehicle charging connector and open cable end, For charging electric vehicles (EV) with alternating current (AC) via GB/T vehicle charging inlets, without protective cap, GB/T, GB/T 20234.2, 32 A / 440 V (AC), housing: black, gray, PHOENIX CONTACT logo, cable: 7 m, orange, straight, Ferrules


Product details








Compatible products



Your advantages

Complete product range
Convenient handling due to the ergonomic, triple award-winning design
Available with your logo on request – for consistent branding of your charging station
Longitudinal water tightness reliably prevents water ingress
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Tested in accordance with automotive standards LV124, LV214, and LV215-2
Tested in accordance with EV Ready 37 requirements